36-pin (NJH) package image

LMX2531LQ1226E/NOPB ACTIVE

High performance frequency synthesizer system with integrated VCO

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-260C-168 HR
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
  • US ECCN: 5A991G

Packaging information

Package | Pins WQFN (NJH) | 36
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the LMX2531

  • Multiple Frequency Options Available
    • See Device Information Table
    • Frequencies From: 553 MHz to 3132 MHz
  • PLL Features
    • Fractional-N Delta-Sigma Modulator Order
      Programmable up to Fourth Order
    • FastLock/Cycle Slip Reduction with Timeout
      Counter
    • Partially Integrated, Adjustable Loop Filter
    • Very Low Phase Noise and Spurs
  • VCO Features
    • Integrated Tank Inductor
    • Low Phase Noise
  • Other Features
    • 2.8-V to 3.2-V Operation
    • Low Operating Current
    • Low Power-Down Current
    • 1.8-V MICROWIRE Support
    • 36-Pin 6-mm × 6-mm × 0.8-mm WQFN Package

Description for the LMX2531

The LMX2531 is a low-power, high-performance frequency synthesizer system which includes a fully integrated delta-sigma PLL and VCO with fully integrated tank circuit. The third and fourth poles are also integrated and adjustable. Ultra-low noise and high-precision LDOs are integrated for the PLL and VCO, which yield higher supply-noise immunity and more consistent performance. When combined with a high-quality reference oscillator, the LMX2531 device generates very stable, low-noise local-oscillator signals for up and down conversion in wireless communication devices. The LMX2531 device is a monolithic integrated circuit, fabricated in an advanced BiCMOS process. Several different versions of this product accommodate different frequency bands.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more