AMC3306M25DWER ACTIVE
±250-mV input, precision reinforced isolated modulator with integrated DC/DC converter
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | NIPDAU |
MSL rating / Peak reflow | Level-3-260C-168 HR |
Quality, reliability & packaging information Information included:
|
View or download |
More AMC3306M25 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SO-MOD (DWE) | 16 |
2,000 | LARGE T&R
|
-40 to 125 |
Package | Pins | SO-MOD (DWE) | 16 |
---|---|
Package qty | Carrier: |
2,000 | LARGE T&R
|
Operating temperature range (°C) | -40 to 125 |
Features for the AMC3306M25
- 3.3-V or 5-V single supply with integrated DC/DC converter
- ±250-mV input voltage range optimized for current measurement using shunt resistors
- Low DC errors:
- Offset error: ±50 µV (max)
- Offset drift: ±1 µV/°C (max)
- Gain error: ±0.2% (max)
- Gain drift: ±35 ppm/°C (max)
- High CMTI: 75 kV/µs (min)
- System-level diagnostic features
- Safety-related certifications:
- 6000-VPEAK reinforced isolation per DIN VDE V 0884-11
- 4250-VRMS isolation for 1 minute per UL1577
- Meets CISPR-11 and CISPR-25 EMI standards
All trademarks are the property of their respective owners.
Description for the AMC3306M25
The AMC3306M25 is a precision, delta-sigma (ΔΣ) modulator, optimized for shunt-based current measurements, with a fully integrated isolated DC/DC converter that allows single-supply operation from the low-side of the device. The reinforced capacitive isolation barrier is certified according to VDE V 0884-11 and UL1577. This isolation barrier separates parts of the system that operate on different common-mode voltage levels and protects lower-voltage parts from damage.
The input of the AMC3306M25 is optimized for direct connection to shunt resistors or other, low voltage-level signal sources. The integrated isolated DC/DC converter allows unconstrained placement of the shunt, independent of any high-side supply that is usually required to power the isolated modulator, and makes the device a unique solution for space-constrained applications.
The device supports excellent AC and DC performance over its linear input voltage range of ±250 mV. By using a digital filter or delta-sigma-filter module (such as those integrated in the TMS320F2807x or TMS320F2837x microcontroller families) to decimate the bitstream, the device can achieve 16 bits of resolution with a dynamic range of 85 dB at a data rate of 78 kSPS.
The AMC3306M25 is fully specified over the extended industrial temperature range of –40°C to +125°C.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 7.934 |
100-249 | 6.468 |
250-999 | 5.084 |
1,000+ | 4.312 |