Packaging information
Package | Pins VQFN (RGP) | 20 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 250 | SMALL T&R |
Features for the CC110L
- RF
Performance
- Programmable Output Power up to +12 dBm
- Receive Sensitivity Down to −116 dBm at
0.6 kbps - Programmable Data Rate from 0.6 to 600 kbps
- Frequency Bands: 300–348 MHz,
387–464 MHz, and 779–928 MHz - 2-FSK, 4-FSK, GFSK, MSK, and OOK Supported
- Digital
Features
- Flexible Support for Packet Oriented Systems
- On-chip Support for Sync Word Insertion, Flexible Packet Length, and Automatic CRC Calculation
- Low-Power Features
- 200-nA Sleep Mode Current Consumption
- Fast Startup Time; 240 μs From Sleep to RX Mode or TX Mode
- 64-Byte RX and TX FIFO
- Improved Range Using
CC1190
- The CC1190 is a Range Extender for
850–950 MHz and is an Ideal Fit for CC110L to Enhance RF Performance - High Sensitivity
- –118 dBm at 1.2 kBaud, 868 MHz, 1% Packet Error Rate
- –120 dBm at 1.2 kBaud, 915 MHz, 1% Packet Error Rate
- +20-dBm Output Power at 868 MHz
- +26-dBm Output Power at 915 MHz
- The CC1190 is a Range Extender for
- General
- Few External Components; Completely On-chip Frequency Synthesizer, No External Filters or RF Switch Needed
- Green Package: RoHS Compliant and No Antimony or Bromine
- Small Size (QLP 4- x 4-mm Package, 20 Pins)
- Suited for Systems Targeting Compliance with EN 300 220 (Europe) and FCC CFR Part 15 (US)
- Support for Asynchronous and Synchronous Serial Transmit Mode for Backward Compatibility with Existing Radio Communication Protocols
Description for the CC110L
The CC110L is a cost optimized sub-1 GHz RF transceiver for the 300–348 MHz, 387–464 MHz, and 779–928 MHz frequency bands. The circuit is based on the popular CC1101 RF transceiver, and RF performance characteristics are identical. Two CC110L transceivers together enable a low-cost bidirectional RF link.
The RF transceiver is integrated with a highly configurable baseband modem. The modem supports various modulation formats and has a configurable data rate up to 600 kbps.
The CC110L provides extensive hardware support for packet handling, data buffering, and burst transmissions.
The main operating parameters and the 64-byte receive and transmit FIFOs of CC110L can be controlled through a serial peripheral interface (SPI). In a typical system, the CC110L will be used together with a microcontroller and a few additional passive components.