text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

CC1190RGVR ACTIVE

850 - 950MHz RF front end

US ECCN: 5A991G US/Local Export Classification Number

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
VQFN (RGV) | 16 2,500 | LARGE T&R -40 to 85
Package | Pins VQFN (RGV) | 16
Package qty | Carrier: 2,500 | LARGE T&R
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the CC1190

  • Seamless Interface to Sub-1 GHz Low Power RF Devices from Texas Instruments
  • Up to 27 dBm (0.5 W) Output Power
  • 6 dB Typical Sensitivity Improvement with CC11xx and CC430
  • Few External Components
    • Integrated PA
    • Integrated LNA
    • Integrated Switches
    • Integrated Matching Network
    • Integrated Inductors
  • Digital Control of LNA and PA Gain by HGM Pin
  • 50-nA in Power Down (LNA_EN = PA_EN = 0)
  • High Transmit Power Efficiency
    • PAE = 50% at 26 dBm Output Power
  • Low Receive Current Consumption
    • 3 mA for High Gain Mode
    • 26 µA for Low Gain Mode
  • 2.9 dB LNA Noise Figure, Including Switch and External Antenna Match
  • RoHS Compliant 4-mm × 4-mm QFN-16 Package
  • 2 V to 3.7 V Operation
  • APPLICATIONS
    • 850 - 950 MHz ISM Bands Wireless Systems
    • Wireless Sensor Networks
    • Wireless Industrial Systems
    • IEEE 802.15.4 Systems
    • Wireless Consumer Systems
    • Wireless Metering (AMR/AMI) Systems
    • Smart Grid Wireless Networks

Description for the CC1190

CC1190 is a cost-effective and high-performance RF Front End for low-power and low-voltage wireless applications at 850 - 950 MHz.

CC1190 is a range extender for the sub-1 GHz low-power RF transceivers, transmitters, and System-on-Chip devices from Texas Instruments.

CC1190 integrates a power amplifier (PA), a low-noise amplifier (LNA), switches, and RF matching for the design of a high-performance wireless systems.

CC1190 increases the link budget by providing a power amplifier for increased output power, and an LNA with low noise figure for improved receiver sensitivity.

CC1190 provides an efficient and easy-to-use range extender in a compact 4-mm × 4-mm QFN-16 package.

Pricing


Qty Price (USD)
1-99 2.0
100-249 1.752
250-999 1.229
1,000+ 0.99

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory Out of stock
Qty | Price (USD) 1ku | 1.139 1-99 2.301 100-249 2.016 250-999 1.413 1,000+ 1.139