Packaging information
Package | Pins VQFN (RHA) | 40 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the CC2533
- RF/Layout
- 2.4-GHz IEEE 802.15.4 Compliant RF Transceiver
- Excellent Receiver Sensitivity and Robustness to Interference
- Programmable Output Power Up to 4.5 dBm
- Boost-Mode TX at 7 dBm
- Very Few External Components
- Only a Single Crystal Needed for Asynchronous Networks
- Space-Saving 6-mm × 6-mm QFN40 Package
- Suitable for Systems Targeting Compliance With Worldwide
Radio-Frequency Regulations: ETSI EN 300 328 and EN 300 440 (Europe),
FCC CFR47 Part 15 (US), and ARIB STD-T-66 (Japan) - Pin- and Software-Compatible With the CC2530Fxxx Series
- Low Power
- Active-Mode RX (CPU Idle): 25 mA
- Active Mode TX at 0 dBm (CPU Idle): 28.5 mA
- Power Mode 1 (4 µs Wake-Up): 0.2 mA
- Power Mode 2 (Sleep Timer Running): 1 µA
- Power Mode 3 (External Interrupts): 0.5 µA
- Wide Supply-Voltage Range (2 V–3.6 V)
- Microcontroller
- High-Performance and Low-Power 8051 Microcontroller Core
With Code Prefetch - 64- or 96-KB In-System-Programmable Flash
- 4- or 6-KB RAM With Retention in All Power Modes
- Hardware Debug Support
- High-Performance and Low-Power 8051 Microcontroller Core
- Peripherals
- Powerful Five-Channel DMA
- IEEE 802.15.4 MAC Timer, General-Purpose Timers
(One 16-Bit, Two 8-Bit) - IR Generation Circuitry
- 32-kHz Sleep Timer With Capture
- CSMA/CA Hardware Support
- Accurate Digital RSSI/LQI Support
- Battery Monitor Comparator
- Random Number Generation
- AES Security Coprocessor
- Two Powerful USARTs With Support for UART and SPI
- I2C Interface
- 23 General-Purpose I/O Pins
- Watchdog Timer
- Development Tools
- CC2533 Remote Control Development Kit for RF4CE
- CC2533 Development Kit
- CC2533EMK Evaluation Modules
- SmartRF™ Software
- Packet Sniffer
- IAR Embedded Workbench™ Available
- APPLICATIONS
- ZigBee™ RF4CE Remote Control Target and Device
- 2.4-GHz IEEE 802.15.4 Systems Based on TIMAC or
SimpliciTI™ Network Protocol - Consumer Electronics
- Electronic Shelf Labeling
Description for the CC2533
The CC2533 is an optimized system-on-chip (SoC) solution for IEEE 802.15.4 based remote-control systems. It enables single-chip remote controls to be built with low bill-of-material cost when used as a flexible SoC. It also provides a simple path to adding RF4CE capability to a device or target when used in the wireless network processor configuration of the RemoTI RF4CE stack. Robust network nodes can be built with very low total bill-of-material costs.
The CC2533 combines the excellent performance of a leading RF transceiver with a single-cycle 8051 compliant CPU, up to 96-KB in-system programmable flash memory, up to 6-KB RAM, and many other powerful features. The CC2533 has efficient power modes with RAM and register retention below 1 µA, making it highly suited for low-duty-cycle systems where ultralow power consumption is required. Short transition times between operating modes further ensure low energy consumption.
Combined with the golden-unit-status RemoTI stack from Texas Instruments, the CC2533 provides a robust and complete ZigBee RF4CE remote-control solution. It is also ideal for implementing the target side of a remote-control system in a network processor configuration with an SPI/UART/I2C interface. The CC2533 comes complete with reference designs and example software that implement a remote control system to ensure efficient design-in.
The CC2533 exists in three memory-size configurations:
CC2533F32 – 32-KB Flash, 4-KB RAM
CC2533F64 – 64-KB Flash, 4-KB RAM
CC2533F96 – 96-KB Flash, 6-KB RAM