text.skipToContent text.skipToNavigation

CD4051BM96G3 ACTIVE

20-V, 8:1, 1-channel analog multiplexer with logic-level conversion

NEW - Custom reel may be available
Inventory: 2,325
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SOIC (D) | 16 2,500 | LARGE T&R
Custom reel may be available
M (-55 to 125)
Package | Pins SOIC (D) | 16
Package qty | Carrier 2,500 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) M (-55 to 125)
View TI packaging information

Features for the CD4051B

  • Wide Range of Digital and Analog Signal Levels
    • Digital: 3 V to 20V
    • Analog: ≤ 20VP-P
  • Low ON Resistance, 125 Ω (Typical) Over 15 VP-P Signal Input Range for VDD – VEE = 18 V
  • High OFF Resistance, Channel Leakage of
    ±100 pA (Typical) at VDD – VEE = 18 V
  • Logic-Level Conversion for Digital Addressing Signals of 3 V to 20 V (VDD – VSS = 3 V to 20 V) to Switch Analog Signals to 20 VP-P (VDD – VEE = 20 V) Matched Switch Characteristics, rON = 5 Ω (Typical) for VDD – VEE = 15 V Very Low Quiescent Power Dissipation Under All Digital-Control Input and Supply Conditions, 0.2 µW (Typical) at
    VDD – VSS = VDD – VEE = 10 V
  • Binary Address Decoding on Chip
  • 5 V, 10 V, and 15 V Parametric Ratings
  • 100% Tested for Quiescent Current at 20 V
  • Maximum Input Current of 1 µA at 18 V Over Full Package Temperature Range, 100 nA at 18 V and 25°C
  • Break-Before-Make Switching Eliminates Channel Overlap

All trademarks are the property of their respective owners.

Description for the CD4051B

The CD405xB analogmultiplexers and demultiplexers are digitally-controlled analog switches having low ON impedanceand very low OFF leakage current. These multiplexer circuits dissipate extremely low quiescentpower over the full VDD – VSS andVDD – VEE supply-voltage ranges, independent of thelogic state of the control signals.

Pricing


Qty Price (USD)
1-99 $0.258
100-249 $0.176
250-999 $0.135
1,000+ $0.090