Packaging information
Package | Pins PDIP (N) | 20 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 20 | TUBE |
Features for the CD74ACT273
- Buffered inputs
- Typical propagation delay
- 6.5ns at VCC = 5V, T A = 25°C, CL = 50pF
- SCR-latchup-resistant CMOS process and circuit design
- Speed of Bipolar FAST™/AS/S with significantly reduced power consumption
- Balanced propagation delays
- AC types feature 1.5v to 5.5v operation and balanced noise immunity at 30% of the supply
- ±24mA output drive current
- Fanout to 15 FAST™ ICs
- Drives 50Ω transmission lines
Description for the CD74ACT273
The ’AC273 and ’ACT273 devices are octal D-type flip-flops with reset that utilize advanced CMOS logic technology. Information at the D input is transferred to the Q output on the positive-going edge of the clock pulse. All eight flip-flops are controlled by a common clock (CP) and a common reset (MR). Resetting is accomplished by a low voltage level independent of the clock.