text.skipToContent text.skipToNavigation

CD74ACT74M ACTIVE

Dual Positive-Edge-Triggered D-Type Flip-Flops with Set and Reset

Inventory: 2,935
 

Download data sheet for CD74ACT74
  |   View additional information for CD74ACT74

Same as: CD74ACT74ME4  This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Packaging information

Package | Pins SOIC (D) | 14
Operating temperature range (°C) M (-55 to 125)
Package qty | Carrier: 50 | TUBE
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Inputs Are TTL-Voltage Compatible
  • Speed of Bipolar F, AS, and S, With Significantly Reduced Power Consumption
  • Balanced Propagation Delays
  • ±24-mA Output Drive Current
    • Fanout to 15 F Devices
  • SCR-Latchup-Resistant CMOS Process and Circuit Design
  • Exceeds 2-kV ESD Protection Per MIL-STD-883, Method 3015

Description

The ’ACT74 dual positive-edge-triggered devices are D-type flip-flops.

A low level at the preset (PRE)\ or clear (CLR)\ inputs sets or resets the outputs, regardless of the levels of the other inputs. When PRE\ and CLR\ are inactive (high), data at the data (D) input meeting the setup time requirements is transferred to the outputs on the positive-going edge of the clock pulse. Clock triggering occurs at a voltage level and is not related directly to the rise time of the clock pulse. Following the hold-time interval, data at the D input can be changed without affecting the levels at the outputs.

Qty Price
1-99 $0.61
100-249 $0.41
250-999 $0.32
1,000+ $0.21

Alternative carriers

Part number CD74ACT74M96
Package qty | Carrier 2,500 | LARGE T&R
Custom reel may be available
Inventory 11,228
Qty | Price (USD) 1ku | $0.21