Packaging information
Package | Pins SSOP (DBQ) | 20 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the CY74FCT245T
- Function, Pinout, and Drive Compatible With FCT and F Logic
- Reduced VOH (Typically = 3.3 V) Versions of Equivalent FCT Functions
- Edge-Rate Control Circuitry for Significantly Improved Noise Characteristics
- Ioff Supports Partial-Power-Down Mode Operation
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
- Matched Rise and Fall Times
- Fully Compatible With TTL Input and Output Logic Levels
- CY54FCT245T
- 48-mA Output Sink Current
12-mA Output Source Current
- 48-mA Output Sink Current
- CY74FCT245T
- 64-mA Output Sink Current
32-mA Output Source Current
- 64-mA Output Sink Current
- 3-State Outputs
Description for the CY74FCT245T
The \x92FCT245T devices contain eight noninverting bidirectional buffers with 3-state outputs and are intended for bus-oriented applications.
The transmit/receive (T/R\) input determines the direction of data flow through these bidirectional transceivers. Transmit (active high) enables data from A ports to B ports. The output enable (OE\), when high, disables both the A and B ports by putting them in the high-impedance state.
These devices are fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.