Packaging information
Package | Pins WSON (DMB) | 6 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the HDC1080
- Relative Humidity Accuracy ±2% (typical)
- Temperature Accuracy ±0.2°C (typical)
- Excellent Stability at High Humidity
- 14 Bit Measurement Resolution
- 100 nA Sleep Mode Current
- Average Supply Current:
- 710 nA @ 1sps, 11 bit RH Measurement
- 1.3 µA @ 1sps, 11 bit RH and Temperature
Measurement
- Supply Voltage 2.7 V to 5.5 V
- Small 3 mm × 3 mm Device Footprint
- I2C Interface
Description for the HDC1080
The HDC1080 is a digital humidity sensor with integrated temperature sensor that provides excellent measurement accuracy at very low power. The HDC1080 operates over a wide supply range, and is a low cost, low power alternative to competitive solutions in a wide range of common applications. The humidity and temperature sensors are factory calibrated.