6-pin (DMB) package image

HDC1080DMBT OBSOLETE

2% RH low-power digital relative humidity sensor

OBSOLETE custom-reels CUSTOM Custom reel may be available
HDC1080DMBT is no longer in production
This product is no longer in production. New designs should consider an alternate product.
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
HDC1080DMBR ACTIVE 2% RH low-power digital relative humidity sensor Replacement
Similar functionality to the compared device.
HDC2010YPAR ACTIVE 2% RH ultra-small, low-power digital relative humidity sensor

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

HDC1080DMBR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More HDC1080 information

Packaging information

Package | Pins WSON (DMB) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the HDC1080

  • Relative Humidity Accuracy ±2% (typical)
  • Temperature Accuracy ±0.2°C (typical)
  • Excellent Stability at High Humidity
  • 14 Bit Measurement Resolution
  • 100 nA Sleep Mode Current
  • Average Supply Current:
    • 710 nA @ 1sps, 11 bit RH Measurement
    • 1.3 µA @ 1sps, 11 bit RH and Temperature
      Measurement
  • Supply Voltage 2.7 V to 5.5 V
  • Small 3 mm × 3 mm Device Footprint
  • I2C Interface

Description for the HDC1080

The HDC1080 is a digital humidity sensor with integrated temperature sensor that provides excellent measurement accuracy at very low power. The HDC1080 operates over a wide supply range, and is a low cost, low power alternative to competitive solutions in a wide range of common applications. The humidity and temperature sensors are factory calibrated.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

HDC1080DMBR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more