Packaging information
Package | Pins SSOP (DBQ) | 16 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 75 | TUBE |
Features for the ISO7142CC
- Maximum Signaling Rate: 50 Mbps (with 5-V
Supplies) - Robust Design With Integrated Noise Filter
- Low-Power Consumption, Typical ICC per Channel
(with 3.3-V Supplies):- 1.3 mA at 1 Mbps, 2.5 mA at 25 Mbps
- Wide Temperature Range: 55°C to 125°C
- 50 kV/µs Transient Immunity, Typical
- Long Life with SiO2 Isolation Barrier
- Operates From 2.7-V, 3.3-V and 5-V Supply
- 2.7-V to 5.5-V Level Translation
- Small QSOP-16 Package
- Safety and Regulatory Approvals
- 2500-VRMS Isolation for 1 Minute per UL 1577
- 4242-VPK Isolation per DIN V VDE V 0884-10
(VDE V 0884-10):2006-12 - CSA Component Acceptance Notice 5A, IEC
60950-1 and IEC 61010-1 End Equipment
Standards - CQC Certification per GB4943.1-2011
Description for the ISO7142CC
ISO7142CC provides galvanic isolation up to 2500-VRMS for 1 minute per UL and 4242-VPK per VDE. ISO7142CC is a quad-channel isolator with two forward and two reverse-direction channels. This device is capable of maximum data rate of 50 Mbps with 5-V supplies and 40 Mbps with 3.3-V or 2.7-V supplies. ISO7142CC has integrated filters on the inputs to support noise-prone applications.
Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. This device has TTL input thresholds and can operate from 2.7-V, 3.3-V, and 5-V supplies.