Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 75 | TUBE |
Features for the ISO7310C
- Signaling Rate: 25 Mbps
- Integrated Noise Filter at the Input
- Default Output High and Low Options
- Low Power Consumption: Typical ICC
- 1.9 mA at 1 Mbps, 3.8 mA at 25 Mbps (5V
Supplies) - 1.4 mA at 1 Mbps, 2.6 mA at 25 Mbps (3.3V
Supplies)
- 1.9 mA at 1 Mbps, 3.8 mA at 25 Mbps (5V
- Low Propagation Delay: 32 ns Typical (5V
Supplies) - 3.3 V and 5 V Level Translation
- Wide TA Range Specified: –40°C to 125°C
- 65 KV/µs Transient Immunity, Typical (5V
Supplies) - Robust Electromagnetic Compatibility (EMC)
- System-level ESD, EFT, and Surge Immunity
- Low Emissions
- Isolation Barrier Life: > 25 Years
- Operates from 3.3 V and 5 V Supplies
- Narrow Body SOIC-8 Package
- Safety and Regulatory Approvals:
- 4242 VPK Isolation per DIN V VDE V 0884-10
and DIN EN 61010-1 - 3000 VRMS Isolation for 1 minute per UL 1577
- CSA Component Acceptance Notice 5A,
IEC 60950-1 and IEC 61010-1 End Equipment
Standards - CQC Certification per GB4943.1-2011
- 4242 VPK Isolation per DIN V VDE V 0884-10
Description for the ISO7310C
ISO7310x provide galvanic isolation up to 3000 VRMS for 1 minute per UL and 4242 VPK per VDE. These devices have one isolated channel comprised of a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, ISO7310x prevent noise currents on a data bus or other circuit from entering the local ground and interfering with or damaging sensitive circuitry. These devices have integrated noise filters for harsh industrial environment where short noise pulses may be present at the device input pins. ISO7310x have TTL input thresholds and operate from 3 V to 5.5 V supply levels. Through innovative chip design and layout techniques, electromagnetic compatibility of ISO7310x has been significantly enhanced to enable system-level ESD, EFT, Surge and Emissions compliance.