text.skipToContent text.skipToNavigation

ISO7731FDBQ ACTIVE

Robust EMC, triple-channel, 2/1, reinforced digital isolator

Inventory: 813
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SSOP (DBQ) | 16 75 | TUBE
-55 to 125
Package | Pins SSOP (DBQ) | 16
Package qty | Carrier 75 | TUBE
Operating temperature range (°C) -55 to 125
View TI packaging information

Features for the ISO7731

  • 100 Mbps data rate
  • Robust isolation barrier:
    • >100-year projected lifetime at 1500VRMS working voltage
    • Up to 5000VRMS isolation rating
    • Up to 12.8 kV surgecapability
    • ±100 kV/µs typicalCMTI
  • Wide supply range: 2.25 V to 5.5 V
  • 2.25-V to 5.5-V Level translation
  • Default output high (ISO773x) and low (ISO773xF) options
  • Wide temperature range: –55°C to +125°C
  • Low power consumption, typical 1.5 mA per channel at 1 Mbps
  • Low propagation delay: 11 ns Typical (5-V Supplies)
  • Robust electromagnetic compatibility (EMC)
    • System-level ESD, EFT, and surgeimmunity
    • ±8 kV IEC 61000-4-2 contact discharge protectionacross isolation barrier
    • Low emissions
  • Wide-SOIC (DW-16) and QSOP (DBQ-16) package options
  • Automotive version available: ISO773x-Q1
  • Safety-related certifications:
    • DIN VDE V 0884-11:2017-01
    • UL 1577 componentrecognition program
    • CSA, CQC and TUV certifications

All trademarks are the property of their respective owners.

Description for the ISO7731

The ISO773x devicesare high-performance, triple-channel digital isolators with 5000 VRMS (DWpackage) and 3000 VRMS (DBQ package) isolation ratings per UL1577.

This family includes devices with reinforced insulation ratings according to VDE, CSA,TUV and CQC. The ISO7731B device is designed for applications that requirebasic insulation ratings only.

The ISO773x familyof devices provides high electromagnetic immunity and low emissions at low power consumption, whileisolating CMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output bufferseparated by a double capacitive silicon dioxide (SiO2) insulation barrier.This device comes with enable pins which can be used to put the respective outputs in highimpedance for multi-master driving applications and to reduce power consumption.

The ISO7730 devicehas all three channels in the same direction and the ISO7731 device has two forward and one reverse-direction channel. If theinput power or signal is lost, the default output is high fordevices without suffix F and low for devices with suffix F. Seethe Device Functional Modes section for furtherdetails.

Used in conjunction with isolated power supplies, this family of devices helps preventnoise currents on data buses, such as RS-485, RS-232, and CAN, or other circuits from entering the local ground and interferingwith or damaging sensitive circuitry. Through innovative chip design and layout techniques,electromagnetic compatibility of the ISO773x device has been significantly enhanced to ease system-level ESD,EFT, surge, and emissions compliance. The ISO773x family of devices is available in 16-pin wide-SOIC and QSOPpackages.

Pricing


Qty Price (USD)
1-99 $2.182
100-249 $1.912
250-999 $1.340
1,000+ $1.080

Additional package qty | carrier options

Package qty | Carrier 2,500 | LARGE T&R
Inventory 7,387
Qty | Price (USD) 1ku | $0.900 1-99 $1.818 100-249 $1.593 250-999 $1.117 1,000+ $0.900
Custom reel may be available