text.skipToContent text.skipToNavigation

OPT3001DNPR ACTIVE

Digital ambient light sensor (ALS) with high-precision human-eye response

US ECCN: EAR99 US/Local Export Classification Number

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
USON (DNP) | 6 3,000 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins USON (DNP) | 6
Package qty | Carrier: 3,000 | LARGE T&R
Custom reel may be available
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the OPT3001

  • Precision Optical Filtering to Match Human Eye:
    • Rejects > 99% (typ) of IR
  • Automatic Full-Scale Setting Feature Simplifies Software and Ensures Proper Configuration
  • Measurements: 0.01 lux to 83 k lux
  • 23-Bit Effective Dynamic Range With
    Automatic Gain Ranging
  • 12 Binary-Weighted Full-Scale Range Settings:
    < 0.2% (typ) Matching Between Ranges
  • Low Operating Current: 1.8 µA (typ)
  • Operating Temperature Range: –40°C to +85°C
  • Wide Power-Supply Range: 1.6 V to 3.6 V
  • 5.5-V Tolerant I/O
  • Flexible Interrupt System
  • Small-Form Factor: 2.0 mm × 2.0 mm × 0.65 mm

All trademarks are the property of their respective owners.

Description for the OPT3001

The OPT3001 is a sensor that measures the intensity of visible light. The spectralresponse of the sensor tightly matches the photopic response of the human eye and includessignificant infrared rejection.

The OPT3001 is a single-chip lux meter, measuring the intensity of light as visible bythe human eye. The precision spectral response and strong IR rejection of the device enables theOPT3001 to accurately meter the intensity of light as seen by the human eye regardless of lightsource. The strong IR rejection also aids in maintaining high accuracy when industrial design callsfor mounting the sensor under dark glass for aesthetics. The OPT3001 is designed for systems thatcreate light-based experiences for humans, and an ideal preferred replacement for photodiodes,photoresistors, or other ambient light sensors with less human eye matching and IRrejection.

Measurements can be made from 0.01 lux up to 83k lux without manuallyselecting full-scale ranges by using the built-in, full-scale setting feature. This capabilityallows light measurement over a 23-bit effective dynamic range.

The digital operation is flexible for system integration. Measurements can be eithercontinuous or single-shot. The control and interrupt system features autonomous operation, allowingthe processor to sleep while the sensor searches for appropriate wake-up events to report via theinterrupt pin. The digital output is reported over an I2C- andSMBus-compatible, two-wire serial interface.

The low power consumption and low power-supply voltage capability of the OPT3001 enhancethe battery life of battery-powered systems.

Pricing


Qty Price (USD)
1-99 1.951
100-249 1.611
250-999 1.158
1,000+ 0.871

Additional package qty | carrier options

Package qty | Carrier 250 | SMALL T&R
Inventory Out of stock
Qty | Price (USD) 1ku | 1.002 1-99 2.244 100-249 1.854 250-999 1.332 1,000+ 1.002