text.skipToContent text.skipToNavigation

SN7407N ACTIVE

Hex Buffers/Drivers With Open-Collector High-Voltage Outputs

Same as: SN7407NE4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Inventory: 71,992
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow N/A for Pkg Type
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
PDIP (N) | 14 25 | TUBE
C (0 to 70)
Package | Pins PDIP (N) | 14
Package qty | Carrier 25 | TUBE
Operating temperature range (°C) C (0 to 70)
View TI packaging information

Features for the SN7407

  • Convert TTL Voltage Levels to MOS Levels
  • High Sink-Current Capability Design
  • Open-Collector Driver for Indicator Lamps
  • Inputs Fully Compatible With Most TTL Circuits
  • On Products Compliant to MIL-PRF-38535, All Parameters Are Tested Unless Otherwise Noted. On All Other Products, Production Processing Does Not Necessarily Include Testing of All Parameters.

Description for the SN7407

These TTL hex buffers and drivers feature high-voltage open-collector outputs for interfacing with high-level circuits (such as MOS) or for driving high-current loads (such as lamps or relays), and also are characterized for use as buffers for driving TTL inputs. The SN5407 and SN7407 devices have minimum breakdown voltages of 30 V, and the SN5417 and SN7417 devices have minimum breakdown voltages of 15 V. The maximum sink current is 30 mA for the SN5407 and SN5417 devices and 40 mA for the SN7407 and SN7417 devices.

These devices perform the Boolean function Y = A in positive logic.

These circuits are completely compatible with most TTL families. Inputs are diode clamped to minimize transmission-line effects, which simplifies design. Typical power dissipation is 145 mW, and average propagation delay time is 14 ns.

Pricing


Qty Price (USD)
1-99 $0.674
100-249 $0.519
250-999 $0.382
1,000+ $0.273