text.skipToContent text.skipToNavigation

SN74AHC1G04DBVT

Single Inverter Gate

Availability: 3,048

Packaging

Package | PIN: SOT-23 (DBV) | 5
Temp: Q (-40 to 125)
Package qty | Carrier: 250 | SMALL T&R
Qty Price
1-99 $0.48
100-249 $0.41
250-999 $0.27
1,000+ $0.19

Features

  • Operating Range 2 V to 5.5 V
  • Max tpd of 6.5 ns at 5 V
  • Low Power Consumption, 10-µA Max ICC
  • ±8-mA Output Drive at 5 V
  • Schmitt-Trigger Action at All Inputs Makes the
    Circuit Tolerant for Slower Input Rise and Fall
    Time
  • Latch-Up Performance Exceeds 250 mA Per
    JESD 17

Texas Instruments  SN74AHC1G04DBVT

The SN74AHC1G04 contains one inverter gate. The device performs the Boolean function Y = A.