text.skipToContent text.skipToNavigation

SN74AVC2T244DQMR

Dual-Bit Dual-Supply Bus Transceiver

Availability: 53,010

Packaging

Package | PIN: X2SON (DQM) | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.10
10-24 $0.98
25-99 $0.91
100-249 $0.78
250-499 $0.72
500-749 $0.59
750-999 $0.47
1,000+ $0.42

Features

  • Wide Operating VCC Range of 0.9 V to 3.6 V
  • Low Static-Power Consumption, 6-µA Max ICC
  • Output Enable Feature Allows User to Disable Outputs to Reduce Power Consumption
  • ±24-mA Output Drive at 3.0 V
  • Ioff Supports Partial Power-Down-Mode Operation
  • Input Hysteresis Allows Slow Input Transition and Better Switching Noise Immunity at Input
  • Maximum Data Rates
    • 380 Mbps (1.8-V to 3.3-V Translation)
    • 200 Mbps (<1.8-V to 3.3-V Translation)
    • 200 Mbps (Translate to 2.5 V or 1.8 V)
    • 150 Mbps (Translate to 1.5 V)
    • 100 Mbps (Translate to 1.2 V)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 5000-V Human-Body Model (A114-A)

Texas Instruments  SN74AVC2T244DQMR

This 2-bit unidirectional translator uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 0.9 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 0.9 V to 3.6 V. This allows for low-voltage translation between 0.9-V, 1.2-V, 1.5-V, 1.8-V, 2.5-V and 3.6-V voltage nodes. For the SN74AVC2T244, when the output-enable (OE) input is high, all outputs are placed in the high-impedance state. The SN74AVC2T244 is designed so that the OE input circuit is referenced to VCCA. This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.