text.skipToContent text.skipToNavigation

SN74HC4066PWR ACTIVE

5-V, 2:1 (SPDT), 4-channel analog switch

Inventory: 64,653
 
Custom reel may be available

Download data sheet for SN74HC4066
  |   View additional information for SN74HC4066

Same as: SN74HC4066PWRG4  This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Packaging information

Package | Pins TSSOP (PW) | 14
Operating temperature range (°C) I (-40 to 85)
Package qty | Carrier: 2,000 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Wide Operating Voltage Range of 2 V to 6 V
  • Typical Switch Enable Time of 18 ns
  • Low Power Consumption, 20-µA Maximum ICC
  • Low Input Current of 1 µA Maximum
  • High Degree of Linearity
  • High On-Off Output-Voltage Ratio
  • Low Crosstalk Between Switches
  • Low On-State Impedance: 50-Ω Typical at
    VCC = 6 V
  • Individual Switch Controls

All trademarks are the property of their respective owners.

Description

The SN74HC4066 device is a silicon-gate CMOS quadruple analog switch designed to handleboth analog and digital signals. Each switch permits signals with amplitudes of up to 6 V (peak) tobe transmitted in either direction.

Each switch section has its own enable input control (C). A high-level voltage applied toC turns on the associated switch section.

Applications include signal gating, chopping, modulation or demodulation (modem), andsignal multiplexing for analog-to-digital and digital-to-analog conversion systems.

Qty Price
1-99 $0.30
100-249 $0.20
250-999 $0.16
1,000+ $0.10

Alternative carriers

Part number SN74HC4066PW
Package qty | Carrier 90 | TUBE
Inventory 2,742
Qty | Price (USD) 1ku | $0.13