Packaging information
Package | Pins TSSOP (PW) | 14 |
Operating temperature range (°C) |
Package qty | Carrier 2,000 | null |
Features for the SN74HC74
- Buffered inputs
- Wide operating voltage range: 2 V to 6 V
- Wide operating temperature range: -40°C to +85°C
- Supports fanout up to 10 LSTTL loads
- Significant power reduction compared to LSTTL logic ICs
Description for the SN74HC74
The SNx4HC74 devices contain two independent D-type positive-edge-triggered flip-flops with asynchronous preset and clear pins for each.