Packaging information
Package | Pins SOIC (D) | 16 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 40 | TUBE |
Features for the SN74LV157A
- Operates 2 V to 5.5 V VCC
- Inputs accept voltages to 5.5 V
- Max tpd of 7.5 ns at 5 V
- Typical VOLP (Output Ground Bounce) < 0.8 V at VCC, TA = 25°C
- Typical VOHV (Output VOH Undershoot) > 2 V at VCC, TA = 25°C
- Latch-up performance exceeds 100 mA per JESD 78, Class II
Description for the SN74LV157A
2 V to 5.5 V VCC operation.