Packaging information
Package | Pins TSSOP (PW) | 14 |
Operating temperature range (°C) -40 to 125 |
Package qty | Carrier 250 | SMALL T&R |
Features for the SN74LVC126A
- Operates from 1.65V to 3.6V
- Specified from –40°C to +125°C
- Inputs accept voltages up to 5.5V
- Maximum tpd of 4.7ns at 3.3V
- Typical VOLP (output ground bounce), <0.8V at VCC = 3.3V, TA = 25°C
- Typical VOHV (output VOH undershoot), >2V at VCC = 3.3V, TA = 25°C
- Latch-up performance exceeds 250mA per JESD 17
Description for the SN74LVC126A
The SN74LVC126A device is a quadruple bus buffer gate designed for 1.65V to 3.6V VCC operation.
The SN74LVC126A device features independent line drivers with 3-state outputs. Each output is disabled when the associated output-enable (OE) input is low.
To ensure the high-impedance state during power up or power down, OE must be tied to GND through a pulldown resistor; the minimum value of the resistor is determined by the current-sourcing capability of the driver.
Inputs can be driven from either 3.3V or 5V devices. This feature allows the use of this device as a translator in a mixed 3.3V and 5V system environment.