Quality information
RoHS | |
---|---|
REACH | |
Lead finish / Ball material | |
MSL rating / Peak reflow | |
Quality, reliability & packaging information Information included:
|
View or download |
More SN74LVC1G14 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SOT-SC70 (DCK) | 5 |
3,000 | LARGE T&R
Custom reel may be available |
-40 to 125 |
Package | Pins | SOT-SC70 (DCK) | 5 |
---|---|
Package qty | Carrier: |
3,000 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | -40 to 125 |
Features for the SN74LVC1G14
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
- Available in the Texas Instruments NanoFree™ Package
- Supports 5-V VCC Operation
- Inputs Accept Voltages to 5.5 V
- Max tpd of 4.6 ns at 3.3 V
- Low Power Consumption, 10-µA Max ICC
- ±24-mA Output Drive at 3.3 V
- Ioff Supports Partial-Power-Down Mode Operation
All trademarks are the property of their respective owners.
Description for the SN74LVC1G14
This single Schmitt-trigger inverter is designed for 1.65-V to 5.5-VVCC operation.
The SN74LVC1G14 device contains one inverter and performs the Boolean function Y =A. The device functions as an independent inverter with Schmitt-triggerinputs, so the device has different input threshold levels for positive-going(VT+) and negative-going (VT–) signals to providehysteresis (ΔVT) which makes the device tolerant to slow or noisy inputsignals.
NanoFree™ package technology is a major breakthrough in IC packaging concepts, using thedie as the package.
This device is fully specified for partial-power-down applications usingIoff. The Ioff circuitry disables the outputs whenthe device is powered down. This inhibits current backflow into the device which prevents damage tothe device.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 0.1 |
100-249 | 0.068 |
250-999 | 0.053 |
1,000+ | 0.035 |
Additional package qty | carrier options
Package qty | Carrier |
250 | SMALL T&R
|
---|---|
Inventory | 83,250 |
Qty | Price (USD) |
|