text.skipToContent text.skipToNavigation

THS4120IDGK

3.3 V, 100 MHz, 43 V/us, Fully Differential CMOS Amplifier w/Shutdown

Availability: 5,200

Packaging

Package | PIN: VSSOP (DGK) | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $5.30
10-24 $4.77
25-99 $4.45
100-249 $3.99
250-499 $3.73
500-749 $3.24
750-999 $2.81
1,000+ $2.75

Features

  • High Performance
    • 100 MHz –3 dB Bandwidth
    • 50 V/µs Slew Rate
    • –75 dB Total Harmonic Distortion at 1 MHz (VO = 2 VPP)
    • 5.4 nV/Hz Input-Referred Noise (10 kHz)
  • Differential Input/Differential Output
    • Balanced Outputs Reject Common-Mode Noise
    • Differential Reduced Second Harmonic Distortion
  • Power Supply Range
    • VDD = 3.3 V
  • KEY APPLICATIONS
    • Simple Single-Ended To Differential Conversion
    • Differential ADC Driver/Differential Antialiasing
    • Differential Transmitter And Receiver
    • Output Level Shifter

PowerPAD is a trademark of Texas Instruments.

Texas Instruments  THS4120IDGK

The THS412x is one in a family of fully differential-input, differential-output devices fabricated using Texas Instruments’ state-of-the-art submicron CMOS process.

The THS412x consists of a true fully-differential signal path from input to output. This results in excellent common-mode noise rejection and improved total harmonic distortion.