Packaging information
Package | Pins VSSOP (DGK) | 8 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 80 | TUBE |
Features for the THS4120
- High Performance
- 100 MHz 3 dB Bandwidth
- 50 V/µs Slew Rate
- 75 dB Total Harmonic Distortion at 1 MHz (VO = 2 VPP)
- 5.4 nV/Hz Input-Referred Noise (10 kHz)
- Differential Input/Differential Output
- Balanced Outputs Reject Common-Mode Noise
- Differential Reduced Second Harmonic Distortion
- Power Supply Range
- VDD = 3.3 V
- KEY APPLICATIONS
- Simple Single-Ended To Differential Conversion
- Differential ADC Driver/Differential Antialiasing
- Differential Transmitter And Receiver
- Output Level Shifter
PowerPAD is a trademark of Texas Instruments.
Description for the THS4120
The THS412x is one in a family of fully differential-input, differential-output devices fabricated using Texas Instruments state-of-the-art submicron CMOS process.
The THS412x consists of a true fully-differential signal path from input to output. This results in excellent common-mode noise rejection and improved total harmonic distortion.