Packaging information
Package | Pins SOIC (D) | 8 |
Operating temperature range (°C) 0 to 70 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the THS4131
- High performance
- Bandwidth: 170 MHz (V CC = ±15 V, G = 1 V/V)
- Slew rate: 51 V/µs
- Gain bandwidth product: 215 MHz
- Distortion: –102 dBc THD at 2 V PP, 250 kHz
- Voltage noise
- 1/f voltage noise corner: 350 Hz
- 1.25 nV/√Hz input-referred noise
- Single supply operating range: 5 V to 30 V
- Quiescent current (shutdown): 860 µA (THS4130)
- Temperature range: –40°C to +85°C
- Packages: PowerPAD™ HVSSOP-8, SOIC-8, VSSOP-8
Description for the THS4131
The THS4130 and THS4131 devices (THS413x) are a family of fully differential input/output amplifiers fabricated using Texas Instruments state-of-the-art, high-voltage, complementary, bipolar process.
The THS413x use a true, fully differential signal path from input to output, and provide a high supply capability of up to ±15 V. This design leads to an excellent common-mode noise rejection performance (95 dB at 800 kHz) and total harmonic distortion (−102 dBc at 2 V PP, 250 kHz). The wide supply range allows high-voltage differential signal chains to benefit from the improved headroom and dynamic range without adding separate amplifiers for each polarity of the differential signal.
The THS413x are characterized for operation over the wide temperature range of –40°C to +85°C.