text.skipToContent text.skipToNavigation

TMUX1104DQAR

5-V low-leakage-current, 4:1, 1-ch precision analog multiplexer

Availability: 6,530

Packaging

Package | PIN: USON (DQA) | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.34
10-24 $2.10
25-99 $1.95
100-249 $1.70
250-499 $1.57
500-749 $1.32
750-999 $1.08
1,000+ $0.99

Features

  • Wide supply range: 1.08 V to 5.5 V
  • Low leakage current: 3 pA
  • Low charge injection: 1.5 pC
  • Low on-resistance: 2 Ω
  • -40°C to +125°C Operating temperature
  • 1.8 V Logic Compatible
  • Fail-Safe Logic
  • Rail to Rail Operation
  • Bidirectional Signal Path
  • Break-before-make switching
  • ESD protection HBM: 2000 V

All trademarks are the property of their respective owners.

Texas Instruments  TMUX1104DQAR

The TMUX1104 is a precision complementary metal-oxide semiconductor(CMOS) multiplexer (MUX). The TMUX1104 offers a single channel, 4:1 configuration.Wide operating supply of 1.08 V to 5.5 V allows for use in a broad array of applications frommedical equipment to industrial systems. The device supports bidirectional analog and digitalsignals on the source (Sx) and drain (D) pins ranging from GND to VDD. Alllogic inputs have 1.8 V logic compatible thresholds,ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range.Fail-Safe Logic circuitry allows voltages on the controlpins to be applied before the supply pin, protecting the device from potential damage.

The TMUX1104 is part of the precision switches and multiplexers familyof devices. These devices have very low on and off leakage currents and low charge injection,allowing them to be used in high precision measurement applications. A low supply current of 5 nAand small package options enable use in portable applications.