text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

TS3A5017RSVR ACTIVE

3.3-V, 4:1, 2-channel general-purpose analog multiplexer

custom-reels CUSTOM Custom reel may be available

Pricing


Qty Price (USD)
1-99 0.568
100-249 0.437
250-999 0.322
1,000+ 0.23

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information info-circle

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

  • US ECCN: EAR99

Packaging information

Package | Pins UQFN (RSV) | 16
Package qty | Carrier: 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 85
View TI packaging information

Features for the TS3A5017

  • Isolation in the Powered-Down Mode, V+ = 0
  • Low ON-State Resistance
  • Low Charge Injection
  • Excellent ON-State Resistance Matching
  • Low Total Harmonic Distortion (THD)
  • 2.3-V to 3.6-V Single-Supply Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Performance Tested Per JESD 22
    • 1500-V Human-Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)

Description for the TS3A5017

The TS3A5017 device is a dual single-pole quadruple-throw (4:1) analog switch that isdesigned to operate from 2.3 V to 3.6 V. This device can handle both digital and analog signals,and signals up to V+ can be transmitted in either direction.

Pricing


Qty Price (USD)
1-99 0.568
100-249 0.437
250-999 0.322
1,000+ 0.23

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more