Packaging information
Package | Pins NFBGA (ZCQ) | 144 |
Operating temperature range (°C) 0 to 85 |
Package qty | Carrier 160 | JEDEC TRAY (5+1) |
Features for the TX517
- Output Voltage:
- Up to 200Vpp in Differential Mode
- Peak Output Current: ±2.5A
- Multi-Level Output
- Differential : 17 Levels
- Single Ended : 5 Levels
- Integrated:
- Level Translator
- Driver
- High Voltage Output Stages
- CW output
- TX Output Update Rate
- Up to 100MSPS
- Minimal External Components
- Small Package: BGA 13x13mm
Description for the TX517
The TX517 is a fully integrated, dual channel, high voltage Transmitter. It is specifically designed for demanding medical Ultrasound applications that require a Multi-level high-voltage pulse pattern. The output stages are designed to deliver typically ±2.5A peak output currents, with 200Vpp swings.
The TX517 is a complete transmitter solution with low-voltage input logic, level translators, gate drivers and P-channel and N-Channel MOSFETs for each channel.
The TX517 also incorporates a CW output stage.
The TX517 is available in a BGA package that is Lead-Free (RoHS compliant) and Green. It is specified for operation from 0°C to 85°C.
17 Level Pulser Chip:
The chip consists of two 5-level channels to form a single 17-level transmitter cell when used in conjunction with a transformer. It is designed to drive the transducer not only at various output levels, but also to modulate the width of the output pulses to obtain the added flexibility of pulse-width-modulation spectral shaping.