text.skipToContent text.skipToNavigation

TXB0101DCKT ACTIVE

1-Bit Bidirectional Voltage-Level Shifter With Auto Direction Sensing and +/-15-kV ESD Protect

Same as: TXB0101DCKTG4   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Inventory: 40,186
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SOT-SC70 (DCK) | 6 250 | SMALL T&R
Package | Pins SOT-SC70 (DCK) | 6
Package qty | Carrier 250 | SMALL T&R
Operating temperature range (°C)
View TI packaging information

Features for the TXB0101

  • Available in the Texas Instruments NanoFree™ Package
  • 1.2 V to 3.6 V on A Port and
    1.65 V to 5.5 V on B Port (VCCA ≤ VCCB)
  • VCC Isolation Feature – If Either VCC Input is at GND, All Outputs are in the High-Impedance State
  • OE Input Circuit Referenced to VCCA
  • Low Power Consumption, 5 µA Maximum ICC
  • Ioff Supports Partial-Power-Down Mode Operation
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • A Port
      • 2000 V Human Body Model (A114-B)
      • 250 V Machine Model (A115-A)
      • 1500 V Charged-Device Model (C101)
    • B Port
      • 15 kV Human Body Model (A114-B)
      • 250 V Machine Model (A115-A)
      • 1500 V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

Description for the TXB0101

This 1-bit noninverting translatoruses two separate configurable power-supply rails. The A port is designed to trackVCCA. VCCA accepts any supply voltage from 1.2 V to3.6 V. The B port is designed to track VCCB. VCCBaccepts any supply voltage from 1.65 V to 5.5 V. This allows for universal low-voltagebidirectional translation between any of the 1.2-V, 1.5-V, 1.8-V, 2.5-V, 3.3-V, and 5-V voltagenodes. VCCA should not exceed VCCB.

When the output-enable (OE) input is low, all outputs are placed in the high-impedancestate.

This device is fully specified for partial-power-down applications usingIoff. The Ioff circuitry disables the outputs,preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE should be tied toGND through a pulldown resistor; the minimum value of the resistor is determined by thecurrent-sourcing capability of the driver.

NanoFree™ package technology is a majorbreakthrough in IC packaging concepts, using the die as the package.

Pricing


Qty Price (USD)
1-99 $0.371
100-249 $0.285
250-999 $0.210
1,000+ $0.150

Additional package qty | carrier options

Package qty | Carrier 3,000 | LARGE T&R
Inventory 60,080
Qty | Price (USD) 1ku | $0.130 1-99 $0.321 100-249 $0.247 250-999 $0.182 1,000+ $0.130
Custom reel may be available