TIDA-010025

TIDA-010025

Design files

Overview

This reference design realizes a reinforced isolated three-phase inverter subsystem using isolated IGBT gate drivers and isolated current/voltage sensors. The UCC23513 gate driver used has a 6-pin wide body package with optical LED emulated inputs which enables its use as pin-to-pin replacement to existing opto-isolated gate drivers. This design shows that the UCC23513 input stage can be driven using all existing configurations used to drive opto-isolated gate drivers. In-phase shunt resistor based motor current sensing is done using AMC1300B isolated amplifier and DC link voltage, IGBT module temperature sensing using the AMC1311 isolated amplifier. The design uses a C2000™ LaunchPad™ for inverter control.

Features
  • Three-phase inverter power stage suited for 200-480 VAC powered drives with output current rating up to 14 Arms
  • Reinforced isolated gate driver with opto-emulated inputs and 6-pin wide body package which can be used as pin to pin replacement for opto-isolated gate drivers
  • Gate driver with wide operating ambient temperature up to 125°C with low parametric variations, high CMTI and working isolation voltage rating of 1500 Vdc results in improved system robustness
  • Reinforced isolated in-phase shunt resistor based motor current sensing up to 25 Apk for all three phases with overcurrent protection response of < 5 μs
  • Reinforced isolated DC link voltage sensing up to 800 V and temperature sensing up to 120°C using NTC integrated inside IGBT module using isolated amplifiers
  • Inverter control using C2000 LaunchPad
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEG8A.PDF (4604 KB)

Reference design overview and verified performance test data

TIDRXF2.ZIP (1084 KB)

Detailed overview of design layout for component placement

TIDRXF1.ZIP (233 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXF4.ZIP (3698 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEY8.ZIP (1508 KB)

Design file that contains information on physical board layer of design PCB

TIDRXF3.ZIP (2615 KB)

PCB layer plot file used for generating PCB design layout

TIDRXE9.ZIP (1021 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Comparators

LMV339 — Quad General Purpose Low-Voltage Comparators

Data sheet: PDF | HTML
DC/DC converters

TPS54140A — 3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode

Data sheet: PDF | HTML
General-purpose op amps

TLV9002 — Dual, 5.5-V, 1-MHz, RRIO operational amplifier for cost-optimized applications

Data sheet: PDF | HTML
General-purpose op amps

TLV9064 — Quad, 5.5-V, 10-MHz, RRIO operational amplifier for cost-optimized applications

Data sheet: PDF | HTML
Isolated amplifiers

AMC1300 — ±250-mV input, precision current sensing reinforced isolated amplifier

Data sheet: PDF | HTML
Isolated amplifiers

AMC1311 — 2-V input, precision voltage sensing reinforced isolated amplifier

Data sheet: PDF | HTML
Isolated gate drivers

UCC23511 — 1.5A/2A single-channel opto-compatible reinforced isolated gate driver

Data sheet: PDF | HTML
Isolated gate drivers

UCC23513 — 4.5A/5.3A single-channel opto-compatible reinforced isolated gate driver

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP2951 — 100-mA, 30-V, low-dropout voltage regulator with power good & enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV1117 — 800-mA, 15-V, linear voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV1117LV — 1-A, low-dropout voltage regulator

Data sheet: PDF | HTML
MOSFETs

CSD17571Q2 — 30-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 29 mOhm

Data sheet: PDF | HTML
NAND gates

SN74LVC1G10 — Single 3-input, 1.65-V to 5.5-V NAND gate

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74ACT244 — Eight-channel, 4.5-V to 5.5-V buffers with TTL-compatible CMOS inputs and three-state outputs

Data sheet: PDF | HTML
OR gates

SN74LVC1G32 — 1-ch, 2-input 1.65-V to 5.5-V 32-mA drive strength OR gate

Data sheet: PDF | HTML
Shunt voltage references

TLV431A — 1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML

Start development

Hardware development

Development kit

LAUNCHXL-F28379D — F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

This reference design realizes a reinforced isolated three-phase inverter subsystem using isolated IGBT gate drivers and isolated current/voltage sensors. The UCC23513 gate driver used has a 6-pin wide body package with optical LED emulated inputs which enables its use as pin-to-pin replacement to (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010025 — Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers TIDA-010026 — Robust interface reference design for EnDat2.2 absolute encoders TIDA-01401 — High EMC immunity RS-485 interface reference design for absolute encoders TIDA-01540 — Three-Phase Inverter Reference Design Using Gate Driver With Built-in Dead Time Insertion TIDA-01541 — High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design for Three-Phase Inverters TIDA-01629 — 48V/500W Three-phase Inverter with Smart Gate Driver Reference Design for Servo Drives TIDA-01630 — High EMC Immunity RS485 Interface Reference Design for Tamagawa Encoders TIDA-01633 — Compact Programmable 4-20mA and +/-10V Analog Output Reference Design for AC/Servo Drives TIDA-020001 — Automotive 144-Zone Local Dimming Backlight Reference Design TIDA-060001 — SunSpec Rapid Shutdown Transmit and Receive Reference Design TIDM-02007 — Dual-axis motor drive using fast current loop (FCL) and SFRA on a single MCU reference design TIDM-1008 — EnDat 2.2 Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1010 — BiSS-C Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1011 — Tamagawa T-Format Absolute Encoder Master Interface Reference Design for C2000 MCUs
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

LAUNCHXL-F28379D — F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-010025 — Three-phase inverter reference design for 200-480 VAC drives with opto-emulated input gate drivers TIDA-010026 — Robust interface reference design for EnDat2.2 absolute encoders TIDA-01401 — High EMC immunity RS-485 interface reference design for absolute encoders TIDA-01540 — Three-Phase Inverter Reference Design Using Gate Driver With Built-in Dead Time Insertion TIDA-01541 — High-Bandwidth Phase Current and DC-Link Voltage Sensing Reference Design for Three-Phase Inverters TIDA-01629 — 48V/500W Three-phase Inverter with Smart Gate Driver Reference Design for Servo Drives TIDA-01630 — High EMC Immunity RS485 Interface Reference Design for Tamagawa Encoders TIDA-01633 — Compact Programmable 4-20mA and +/-10V Analog Output Reference Design for AC/Servo Drives TIDA-020001 — Automotive 144-Zone Local Dimming Backlight Reference Design TIDA-060001 — SunSpec Rapid Shutdown Transmit and Receive Reference Design TIDM-02007 — Dual-axis motor drive using fast current loop (FCL) and SFRA on a single MCU reference design TIDM-1008 — EnDat 2.2 Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1010 — BiSS-C Absolute Encoder Master Interface Reference Design for C2000 MCUs TIDM-1011 — Tamagawa T-Format Absolute Encoder Master Interface Reference Design for C2000 MCUs

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Three-phase inverter reference design for 200-480VAC drives (Rev. A) Mar 22, 2019
E-book E-book: An engineer’s guide to industrial robot designs Feb 12, 2020
Technical article Interlocking gate drivers for improving the robustness of three-phase inverters PDF | HTML Mar 26, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos