TLV1570
10-Bit, 1.25 MSPS ADC 8-Ch., DSP/(Q)SPI IF, Pgmable Int. Ref., Auto or S/W PowerDown, Very Low Power
TLV1570
- Fast Throughput Rate: 1.25 MSPS at 5 V,
625 KSPS at 3 V - Wide Analog Channel Input: 0 V to AVDD
- Eight Analog Input Channels
- Channel Auto-Scan
- Differential Nonlinearity Error: < ±1 LSB
- Integral Nonlinearity Error: < ±1 LSB
- Signal-to-Noise and Distortion Ratio: 57 dB
- Single 2.7-V to 5.5-V Supply Operation
- Very Low Power: 40 mW at 5.5 V,
8 mW at 2.7 V - Autopower-Down: 300 uA Max
- Software Power Down: 10 uA Max
- Glueless Serial Interface to TMS320 DSPs and (Q)SPI Compatible Microcontrollers
- Programmable Internal Reference Voltage:
3.8-V Reference for 5-V Operation,
2.3-V Reference for 3-V Operation - Applications
- Mass Storage and Hard Disk Drive
- Automotive
- Digital Servos
- Process Control
- General-Purpose DSP
- Image Sensor Processing
SPI and QSPI are trademarks of Motorola, Inc.
The TLV1570 is a 10-bit data acquisition system that combines an 8-channel input multiplexer (MUX), a high-speed 10-bit ADC, an on-chip reference, and a high-speed serial interface. The device contains an on-chip control register allowing control of channel selection, conversion start, reference voltage levels, and power down via the serial port. The MUX is independently accessible, which allows the user to insert a signal conditioning circuit such as an antialiasing filter or an amplifier, if required, between the MUX and the ADC. Therefore one signal conditioning circuit can be used for all eight channels.
The TLV1570 operates from a single 2.7-V to 5.5-V power supply. The device accepts an analog input range from 0 V to AVDD and digitizes the input at a maximum 1.25 MSPS throughput rate. Power dissipation is only 8 mW with a 2.7-V supply or 40 mW with a 5.5-V supply. The device features an autopower-down mode that automatically powers down to 300 uA, 10 ns after a conversion is performed. With software power down enabled, the device is further powered down to only 10 uA.
The TLV1570 communicates with digital microprocessors via a simple 4- or 5-wire serial port that interfaces directly to Texas Instruments TMS320 DSPs, and SPITM and QSPITM compatible microcontrollers without using additional glue logic.
A very high throughput rate, a simple serial interface, and low power consumption make the TLV1570 an ideal choice for high-speed digital signal processing requiring multiple analog inputs.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 2.7 V To 5.5 V 8-Channel 10-Bit 1.25-MSPS Serial Analog-to-Digital Converter datasheet (Rev. B) | 13 Oct 2000 | |
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 21 May 2015 | ||
Application note | Determining Minimum Acquisition Times for SAR ADCs, part 2 | 17 Mar 2011 | ||
Application note | Determining Minimum Acquisition Times for SAR ADCs, part 1 (Rev. A) | 10 Nov 2010 | ||
Application note | Using the TMS320C5402 DMA Channels to Read from the TLV1570 ADC | 22 Jun 2000 | ||
User guide | TLV1570 Evaluation Module User's Guide | 29 Oct 1998 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (DW) | 20 | Ultra Librarian |
TSSOP (PW) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.