DLP® LightCrafter™ is a compact evaluation module for integrating projected light into industrial, medical, and scientific applications. This DLP-based platform will enable faster development cycles for end equipments requiring small form factor, lower cost and intelligent, high-speed pattern display. DLP LightCrafter features the 0.3 WVGA chipset, which is well suited for a variety of embedded functions such as: structured light pattern projection, intelligent lighting, wavelength selection and portable display. Developers can easily create, store, and display high-speed pattern sequences through an easy-to-use graphical user interface (GUI).