DLP products

Pico chipsets – Buy optical engine

DLP optical module and actuator manufacturers are independent 3rd party companies with expertise in designing and manufacturing optical modules utilizing TI DLP Pico products and actuators which are compatible with selected TI DLP Pico chipsets. 

DLP optical module selection tool

Use this DLP optical module selection tool to jumpstart your development.

What is an optical module?

Buy production ready optical modules online from a worldwide supplier. An optical module is a compact assembly that includes a digital micromirror device (DMD), illumination (LEDs), optics and associated mechanics. Drive electronics are required to supply power and video to the optical module. Drive electronics can either be custom built using TI Designs reference designs or sourced from independent 3rd party companies as an evaluation platform.

Consult our definitions of optical module parameters and design considerations before you get started.

Which optical module do I need? 

Use the DLP products optical module search tool to identify production ready optical modules from independent third party companies with expertise in designing and manufacturing optical modules utilizing DLP Products. These off-the-shelf modules can help accelerate development and time to market.

DLP2010 (.2 WVGA) DMD

Brightness (lm)
Size (mm)
Throw ratio
Offset
Company
Region
Purchase
<100 44.1 x 47.6 x 14.4 1.4 100% iView China Buy from supplier
<100 45 x 43 x 12 1.3 100% Young Optics Taiwan Buy from supplier

DLP3010 (.3 720p) DMD

Brightness (lm)
Size (mm)
Throw ratio
Offset
Company
Region
Purchase
<300
81.5 x 57.0 x 14.7 without lens
1.2 100% Anhua
China Buy from supplier
<300
59.0 x 66.0 x 13.2
1.47 100% iView China Buy from supplier
<300
44 x 55 x 16.2 1.66 100% Ongine China Buy from supplier
<350
82.5 x 69 x 22 1.1 100% Young Optics Taiwan Buy from supplier
<150 88.81 X 67.65 X 21.24 1.42 100% Digital Optics Korea Buy from supplier
<320
111.06 X 77.49 X 37.01 1.39 100% Digital Optics Korea Buy from supplier

DLP4501 (.45 WXGA) DMD

Brightness (lm)
Size (mm)
Throw ratio
Offset
Company
Region
Purchase
<250
91.0 x 66.8 x 17.4, without lens
1.2 100% Anhua
China Buy from supplier
<400
91.0 x 72.2 x 17.4 without lens
1.2 100% Anhua
China Buy from supplier
<400
90.3 x 72.2 x 23.6 1.4 100% iView China Buy from supplier
<600
130.5 x 85.2 x 31.6 without lens 1.2 100% Anhua
China Buy from supplier

DLP4710 (.47 1080p) DMD

Brightness (lm)
Size (mm)
Throw ratio
Offset
Company
Region
Purchase
<550
100.0 x 95 x 52
1.4 100% Young Optics Taiwan Buy from supplier

Aftermarket head-up display

Resolution (lm)
Size (mm)
Throw ratio
Virtual image size
Field of view
Company
Region
Purchase
0.2 WVGA (DLP2010)
220.0 x 130.0 x 28.0
1.4 227 x 128
10° (H) x 3° (V)
iView China Buy from supplier

Near-infrared spectral sensing

Wavelength (nm)
Optical resolution (nm)
Size (mm)
Scan capability
Power
Company
Region
Purchase
900-1700
10 75.5 x 82 x 26.5
Linear and Hadamard
USB or Li-ion Battery
Inno Spectra
Taiwan Buy from supplier

3D machine vision

Optical output
Wavelength
Chipset
Throw ratio
Offset
Company
Region
Purchase
400 mW
850 nm (NIR)
DLP4500 1.2 0% Anhua
China Buy from supplier
<350 lm
Visible DLP3010 1.275 0% Young Optics
Taiwan Buy from supplier
250-300 mW 830 nm/ 808 nm (NIR) DLP2010 1.2 100% EKB Technologies Ltd Israel Buy from supplier
230-250 mW 830 nm/ 808 nm (NIR) DLP3010 1.2 100% EKB Technologies Ltd Israel Buy from supplier
420-700 mW 830 nm/ 808 nm (NIR) DLP4500 0.6/ 1.2 0%/ 100% EKB Technologies Ltd Israel Buy from supplier
600-1500 mW 808 nm (NIR) DLP4710 1.2 100% EKB Technologies Ltd Israel Buy from supplier

Desktop 3D printing

Light source (nm)
Printing size
Contrast (FOFO)
Power
Company
Region
Purchase
405 UV LED
144 x 81 @ 150 distance
1500:1
25W
Crystal Optech
China Buy from supplier