DLP products

Pico Chipsets - Optical modules and actuators

DLP optical module and actuator manufacturers are independent 3rd party companies with expertise in designing and manufacturing optical modules utilizing TI DLP Pico products and actuators which are compatible with selected TI DLP Pico chipsets. 

Optical modules

An optical module is a compact assembly that includes a digital micromirror device (DMD), a LED-based illumination source, optics and associated mechanics. Customers incorporating DLP Pico technology can procure production ready optical modules directly from this list of manufacturers to help accelerate product development and speed time to market.

Consult the TI DLP Pico System Design: Optical Module Specifications Application Note for definitions of optical module parameters and design considerations.

DLP optical module

Company

Country

Contact information

DLP2000 package image

DLP2000 0.2 nHD

DLP2010 package image

DLP2010 0.2 WVGA

DLP230GP package image

DLP230GP 0.23 qHD

DLP230KP package image

DLP230KP 0.23 HD

DLP230NP package image

DLP230NP 1080p

DLP3010 package image

DLP3010 0.3 720p

DLP3310 package image

DLP3310 0.33 1080p

DLP4501 package image

DLP4501 0.45 WXGA

DLP4710 package image

DLP4710 0.47 1080p

DLP470TP package image

DLP470TP 0.47 4K UHD

Asia Optical Taichung City, Taiwan
Contact Company
yes
yes
no
no
no
yes
no
no
no
no
Butterfly Technology (Shenzhen) Limited Shenzhen, China Contact Company
no
no
no
no
no
no
no
no
yes
yes
Colorative-Optics Hsinchu, Taiwan Contact Company
no
no
no
no
no
no
no
no
yes
yes
Coretronic Hsinchu, Taiwan Contact Company
no
no
no
no
no
no
no
no
no
yes
Digital Optics Seongnam, South Korea Contact Company
yes
no
no
no
no
yes
yes
yes
no
no
iView Shenzhen, China Contact Company
yes
yes
no
no
no
yes
no
yes
yes
yes
OnGine Shenzhen, China Contact Company
no
yes
no
no
no
yes
yes
yes
no
yes
Sekonix Dongducheon, South Korea Contact Company
yes
yes
no
no
no
yes
no
yes
no
no
Shenzhen Anhua Optoelectronics Technology Co. Ltd Shenzhen, China Contact Company
no
yes
no
no
no
yes
yes
yes
yes
yes
SolidPro Technology Corp Taipei, Taiwan Contact Company
no
no
no
no
no
yes
no
yes
no
no
YoungOptics Hsinchu, Taiwan Contact Company
yes
yes
no
yes
no
yes
yes
yes
yes
yes

Optical actuators

An actuator is an opto-mechanical device which is used in conjunction with DLP processing algorithms to display two or more projected pixels from a single DMD micromirror. DLP optical engine manufactures incorporate actuators into their optical engines, thus providing a turn-key solution for DLP system integrators.

Optical module actuator
Company
City, country
Contact
DLP chipsets supported
MIN AIK Technology Co., LTD.
Tao Yuan City, Taiwan
Contact Company DLP3310
DLP470TP
Optotune AG
Dietikon, Switzerland
Contact Company DLP470TP
DLP470TE