Home DLP products Display & projection chipsets Pico chipsets

DLP products

Getting started with TI DLP® Pico™ display technology

DLP Pico technology enables excellent image quality, high brightness and power efficient display experiences from compact form factors.  Get started now with the following resources.

Pico chipset development

Beginning development

Start development with evaluation tools, optical modules and technical resources.

Pico chipset E2E

Advanced development

Leverage support resources for advanced and custom designs.

Product selection guide

Class
Resolution
Typical brightness (lumens)1
Micromirror array diagonal
DMD part number
Tools (Evaluation modules)
Optical engines
Ultra-mobile, ultra-low power 640x360 (nHD)  Up to 30 0.2"  DLP2000 DLPDLCR2000EVM
Contact
854x480 (WVGA)  Up to 150 0.2" 
DLP2010
DLPDLCR2010EVM Order now / Contact
960x540 (qHD) Up to 200 0.23"  DLP230GP
no
Contact
1280x720 (720p) Up to 200 0.23"  DLP230KP
no
Contact
Mobile Low Power HD and Full HD 1280x720 (720p) Up to 300 0.3"  DLP3010  DLPDLCR3010EVM-G2 Order now / Contact
1920x1080 (1080p) Up to 400 0.33"  DLP3310 DLPDLCR3310EVM
Contact
Mobile HD, Full HD, and 4K UHD 1280x800 (WXGA) Up to 1000 0.45"  DLP4501  DLPC6401DISPLAYEVM Order now / Contact
1920x1080 (1080p) Up to 1500 0.47" DLP4710 DLPDLCR4710EVM-G2  Order now / Contact
3840x2160 (4K UHD) Up to 1500 0.47" DLP470TP
no
Contact

1Brightness is measured out of the projection lens. The brightness of a DLP Pico projection system depends upon a number of variables, including the type of illumination source, the DMD size, and throughput efficiency of the overall optical design. Please read the Brightness app note to learn more.

Typical system block diagram 

DLP Pico chipsets consist of two primary components: the Digital Micromirror Device (DMD) and the display controller chip. Certain chipsets also include a power management chip.

The DMD is installed in an optical module with optics and illumination to create the heart of the projection display. The display controller is installed in the electronics board near the optical module to control the DMD and perform necessary data formatting and image processing.

DLP Pico Display