JAJSP34G October 2011 – September 2022 TPS40422
PRODUCTION DATA
STATUS_WORD is a paged register. The STATUS_WORD command returns two bytes of information with a summary of the device's fault/warning conditions. The low byte is identical to the STATUS_BYTE above. The additional byte reports the warning conditions for output overvoltage and overcurrent, as well as the power good status of the converter.
COMMAND | STATUS_WORD (low byte) | |||||||
---|---|---|---|---|---|---|---|---|
Format | Unsigned binary | |||||||
Bit Position | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Access | r | r | r | r | r | r | r | r |
Function | X | OFF | VOUT_OV | IOUT_OC | VIN_UV | TEMPERATURE | CML | NONE OF THE ABOVE |
Default Value | 0 | x | 0 | 0 | 0 | 0 | 0 | 0 |
A "1" in any of the low byte (STATUS_BYTE) bit positions indicates that:
OFF: | ||
The device is not providing power to the output, regardless of the reason. In TPS4022 device , this flag means that the converter is not enabled. | ||
VOUT_OV: | ||
An output overvoltage fault has occurred. | ||
IOUT_OC: | ||
An output over current fault has occurred. | ||
VIN_UV: | ||
An input undervoltage fault has occurred. | ||
TEMPERATURE: | ||
A temperature fault or warning has occurred. | ||
CML: | ||
A Communications, Memory or Logic fault has occurred. | ||
NONE OF THE ABOVE: | ||
A fault or warning not listed in bits 1-7 has occurred |
COMMAND | STATUS_WORD (high byte) | |||||||
---|---|---|---|---|---|---|---|---|
Format | Unsigned binary | |||||||
Bit Position | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Access | r | r | r | r | r | r | r | r |
Function | VOUT | IOUT/POUT | X | MFR | POWER_GOOD | X | X | X |
Default Value | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
A "1" in any of the high byte bit positions indicates that:
VOUT: | ||
An output voltage fault or warning has occurred | ||
IOUT/POUT: | ||
An output current warning or fault has occurred. The PMBus specification states that this also applies to output power. TPS4022 device does not support output power warnings or faults. | ||
MFR: | ||
An internal thermal shutdown (TSD) fault has occurred in the device. | ||
POWER_GOOD: | ||
The power good signal has not transitioned from high-to-low. This is not implemented in two-phase operation. |