JAJSP34G October 2011 – September 2022 TPS40422
PRODUCTION DATA
STATUS_VOUT is a paged register. The STATUS_VOUT command returns one byte of information relating to the status of the converter's output voltage related faults. The only bits of this register supported are:
COMMAND | STATUS_VOUT | |||||||
---|---|---|---|---|---|---|---|---|
Format | Unsigned binary | |||||||
Bit Position | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Access | r | r | r | r | r | r | r | r |
Function | VOUT OV Fault | X | X | VOUT UV Fault | X | X | X | X |
Default Value | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
A "1" in any of these bit positions indicates that:
VOUT OV Fault: | ||
The device has seen the output voltage rise above the output overvoltage threshold. | ||
VOUT UV Fault: | ||
The device has seen the output voltage fall below the output undervoltage threshold. |