JAJSP34G October 2011 – September 2022 TPS40422
PRODUCTION DATA
For this design example, use the following input parameters.
PARAMETER | TEST CONDITION | MIN | TYPE | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input voltage | 8 | 12 | 14 | V | |
VIN(ripple) | IOUT = 20 A | 0.2 | V | |||
VOUT | Output voltage | 1.2 | V | |||
Line regulation | 8 V ≤ VIN ≤ 14 V | 0.5% | ||||
Load regulation | 0 A ≤ IOUT ≤ 20 A | 0.5% | ||||
VP-P | Output ripple voltage | IOUT = 20 A | 30 | mV | ||
ΔVOUT | Output voltage deviation during load transient | VIN = 12 V, IOUT = 10 A | 60 | mV | ||
IOUT | Output current | 8 V ≤ VIN ≤ 14 V | 20 | A | ||
tSS | Soft-start time | 2.7 | ms | |||
η | Efficiency | VIN = 12 V, IOUT = 20 A | 88% | |||
fSW | Switching frequency | 500 | kHz |