JAJSP34G October 2011 – September 2022 TPS40422
PRODUCTION DATA
The lower 10 bits are the result of the ADC conversion of the input voltage. The 11th bit is fixed at 0 because only positive numbers are considered valid. Any computed negative current is reported as 0 A..