JAJSP34G October 2011 – September 2022 TPS40422
PRODUCTION DATA
The upper four bits are fixed at 0.
Lower seven bits are programmable with a default value of 54 (dec).
The actual output warning current level for a given mantissa and exponent is:
The default output warning current setting is 27 A. Values of IOUT(OCW) can range from 2 A to 49 A in 500-mA increments.