JAJSP34G October 2011 – September 2022 TPS40422
PRODUCTION DATA
The upper three bits are fixed at 0.
Lower eight bits are programmable with a default value of 145 (dec).
The default over-temperature fault setting is 145°C. Values can range from 120°C to 165°C in 1°C increments.