JAJSP34G October 2011 – September 2022 TPS40422
PRODUCTION DATA
These two pins are tied to resistors shown in Table 1 based on the desired digit combination that sets specific address for the PMBus protocol to read it. In this design example, a practical resistor value of 36.5kΩ (R8 and R9) was chosen to set the address.