JAJSP34G October 2011 – September 2022 TPS40422
PRODUCTION DATA
In order to reduce the voltage spike on switching node further, it is recommended to add a high-side gate resistor and use a Schottky diode in parallel with the resistor (connect anode to gate, and connect cathode to driver) to maintain fast turn off. This application requires a Schottky diode If the gate resistor is more than 3 Ω, so as not to interfere with the anti-cross-conduction circuit.
The MOSFET resistor and Schottky diode are not presented on design sample, but they are recommended if the voltage spike on switching node or BOOT pin is above the absolute maximum rating and need to be reduced to avoid device failure.