JAJSP34G October 2011 – September 2022 TPS40422
PRODUCTION DATA
The STATUS_MFR_SPECIFIC command returns one byte of information relating to the status of manufacturer-specific faults or warnings.
COMMAND | STATUS_MFR_SPECIFIC | |||||||
---|---|---|---|---|---|---|---|---|
Format | Unsigned binary | |||||||
Bit Position | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Access | r | r | r | r | r | r | r | r |
Function | OTFI | X | X | IVADDR | X | X | X | TWOPH_EN |
Default Value | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
A "1" in any of these bit positions indicates that:
OTFI: | ||
The internal temperature is above the thermal shutdown (TSD) fault threshold | ||
IVADDR: | ||
The PMBus address detection circuit is not resolving to a valid address. In this event, the device responds to the address 127 (dec). | ||
TWOPH_EN: | ||
The part has detected that it is in two-phase mode (by pulling FB2 high). This bit does not trigger SMBALERT. |