SLOA011B January   2018  – July 2021 LF347 , LF353 , LM348 , MC1458 , TL022 , TL061 , TL062 , TL071 , TL072 , UA741

 

  1. 1Introduction
    1. 1.1 Amplifier Basics
    2. 1.2 Ideal Op Amp Model
  2. 2Non-Inverting Amplifier
    1. 2.1 Closed Loop Concepts and Simplifications
  3. 3Inverting Amplifier
    1. 3.1 Closed Loop Concepts and Simplifications
  4. 4Simplified Op Amp Circuit Diagram
    1. 4.1 Input Stage
    2. 4.2 Second Stage
    3. 4.3 Output Stage
  5. 5Op Amp Specifications
    1. 5.1  Absolute Maximum Ratings and Recommended Operating Condition
    2. 5.2  Input Offset Voltage
    3. 5.3  Input Current
    4. 5.4  Input Common Mode Voltage Range
    5. 5.5  Differential Input Voltage Range
    6. 5.6  Maximum Output Voltage Swing
    7. 5.7  Large Signal Differential Voltage Amplification
    8. 5.8  Input Parasitic Elements
      1. 5.8.1 Input Capacitance
      2. 5.8.2 Input Resistance
    9. 5.9  Output Impedance
    10. 5.10 Common-Mode Rejection Ratio
    11. 5.11 Supply Voltage Rejection Ratio
    12. 5.12 Supply Current
    13. 5.13 Slew Rate at Unity Gain
    14. 5.14 Equivalent Input Noise
    15. 5.15 Total Harmonic Distortion Plus Noise
    16. 5.16 Unity-Gain Bandwidth and Phase Margin
    17. 5.17 Settling Time
  6. 6References
  7. 7Glossary
  8. 8Revision History

Absolute Maximum Ratings and Recommended Operating Condition

The following typical parameters are listed in the absolute maximum ratings and the recommended operating conditions for TI op amps. The op amp will perform more closely to the typical values for parameters if operated under the recommended conditions. Stresses beyond the maximums listed will cause unpredictable behavior and may cause permanent damage.

  • Absolute Maximums
    • Supply Voltage
    • Differential input voltage
    • Input voltage range
    • Input current
    • Output current
    • Total current into VDD+
    • Total current out of VDD-
    • Duration of short-circuit current (at or below 25°C)
    • Continuous total power dissipation
    • Operating free-air temperature
    • Storage temperature
    • Lead temperature
  • Recommended Operating Conditions
    • Supply Voltage
    • Input voltage range
    • Common-mode input voltage
    • Operating free-air temperature