TIDUF36A May 2023 – December 2023 DRV8328
The key requirements in selecting the MOSFET include:
The reference design uses six CSD18510Q5B MOSFETs to implement the three phase inverter, thus meeting requirements. The MOSFET is rated up to 40 V, having an RDS(on) of 0.79-mΩ in a SON 5-mm × 6-mm NexFET™ power MOSFET that has been designed to minimize losses in power-conversion applications.