TIDUF36A May 2023 – December 2023 DRV8328
A 3.3-V, 80-mA linear regulator is available for use by external circuitry. The output of the LDO is fixed to 3.3-V. This regulator can provide the supply voltage for a low-power MCU or other circuitry with low supply current needs.
Table 3-1 shows the specifications of the linear regulator used for this reference design.
PARAMETER | SPECIFICATION |
---|---|
Maximum load current | 80 mA |
IQ in low-power sleep mode | < 1 µA at 25˚C |
Voltage tolerance | ±3% |