TIDUF36A May 2023 – December 2023 DRV8328
Figure 3-2 shows the DRV8328 gate driver schematic. PVDD is the DC supply input; in this case, PVDD is the battery voltage of 18 V. A 10-μF capacitor (C6) is used as the PVDD capacitor. C10 is a charge pump capacitor. The supply voltage of the low-side gate driver is generated using a charge pump with linear regulator GVDD from the PVDD power supply that regulates to 12 V. For the voltage rating and selection of the capacitors, see the DRV8328 4.5 to 60 V Three-phase BLDC Gate Driver data sheet.