TIDUF36A May 2023 – December 2023 DRV8328
The input power voltage (PVDD) is measured using a resistor divider composed of resistors R7 and R28. The voltage across R28 and capacitor C20 (V_DC) is read by one of the channels of the integrated ADC of the MCU to monitor the input power voltage.